IESNA:LM-63-2002
[TEST]P735854
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2308-143-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DRP-S1005D835-X4F0-XX-UDD-W-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4465
TILT=NONE
1 -1 1 55 9 1 1 4 0.14 0
1 1 41.8
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
2194.3 2315 2450.7 2615.1 2747.8 2867 3004.2 3060 3099.2 3115.8
3102.2 3070.6 3010.2 2916.7 2832.3 2737.3 2604.6 2494.5 2393.4 2313.5
2197.4 2100.8 1974.2 1959.1 1864.1 1811.3 1737.4 1683.1 1630.3 1576
1530.8 1426.7 1339.2 1247.2 1146.2 1045.1 932 814.4 713.3 613.8
535.4 481.1 420.8 366.5 322.7 277.5 235.3 191.5 155.3 119.1
87.5 57.3 33.2 13.6 0
2194.3 2302.9 2426.6 2557.8 2696.5 2833.8 2936.3 3017.8 3082.6 3102.2
3108.3 3085.6 3043.4 2990.6 2909.2 2826.2 2723.7 2622.7 2538.2 2431.1
2333.1 2239.6 2096.3 2063.1 1974.2 1901.8 1841.4 1770.6 1714.8 1649.9
1598.6 1484 1376.9 1283.4 1194.4 1100.9 1002.9 904.9 794.8 695.3
598.7 523.3 453.9 395.1 342.3 292.6 247.3 202.1 162.9 125.2
89 60.3 34.7 15.1 0
2194.3 2250.1 2343.6 2443.2 2544.2 2649.8 2734.3 2829.3 2904.7 2959
2998.2 3019.3 3028.3 3022.3 3005.7 2978.6 2928.8 2891.1 2823.2 2755.4
2680 2610.6 2494.5 2464.3 2393.4 2305.9 2227.5 2146.1 2067.7 2004.3
1924.4 1761.5 1612.2 1476.5 1360.3 1247.2 1146.2 1058.7 960.7 874.7
788.8 704.3 621.4 542.9 461.5 390.6 322.7 262.4 206.6 152.3
108.6 70.9 39.2 16.6 0
2194.3 2253.2 2302.9 2346.7 2391.9 2449.2 2506.5 2544.2 2606.1 2631.7
2670.9 2716.2 2747.8 2761.4 2791.6 2800.6 2811.2 2817.2 2812.7 2802.1
2797.6 2782.5 2753.9 2744.8 2716.2 2689 2649.8 2621.1 2574.4 2538.2
2489.9 2375.3 2247.1 2112.9 1980.2 1824.8 1683.1 1536.8 1395 1262.3
1123.6 990.8 868.7 758.6 647 541.4 446.4 358.9 283.5 208.1
146.3 93.5 51.3 19.6 0
2194.3 2213.9 2213.9 2210.9 2203.4 2197.4 2186.8 2173.2 2167.2 2156.6
2140 2118.9 2099.3 2087.3 2066.1 2042 2013.4 1998.3 1974.2 1941
1910.8 1889.7 1842.9 1829.4 1794.7 1778.1 1741.9 1699.7 1669.5 1640.9
1601.6 1508.1 1420.7 1328.7 1236.7 1150.7 1055.7 965.2 879.2 791.8
708.8 631.9 561 484.1 422.3 360.4 307.7 248.8 199.1 152.3
108.6 72.4 40.7 18.1 0
2194.3 2170.2 2120.4 2075.2 2031.5 1989.2 1948.5 1901.8 1858 1835.4
1788.7 1750.9 1717.8 1680.1 1637.8 1603.1 1563.9 1533.8 1499.1 1465.9
1435.7 1407.1 1358.8 1348.3 1315.1 1284.9 1257.8 1229.1 1197.5 1170.3
1138.6 1075.3 1007.4 945.6 885.3 828 773.7 719.4 669.6 624.4
571.6 520.3 470.5 422.3 374 325.8 277.5 232.3 185.5 144.8
104.1 70.9 40.7 19.6 0
2194.3 2129.5 2036 1959.1 1900.3 1842.9 1791.7 1726.8 1669.5 1640.9
1592.6 1548.9 1518.7 1481 1446.3 1410.1 1376.9 1348.3 1306 1274.4
1244.2 1221.6 1171.8 1155.2 1128.1 1110 1081.3 1058.7 1042.1 1016.5
993.9 939.6 895.8 846.1 802.3 760.1 717.9 677.2 634.9 594.2
547.5 505.2 463 419.3 372.5 325.8 279 236.8 191.5 150.8
111.6 73.9 43.7 19.6 0
2194.3 2103.9 2013.4 1918.4 1856.5 1782.6 1719.3 1648.4 1621.2 1560.9
1523.2 1478 1450.8 1402.6 1367.9 1324.1 1295.5 1251.8 1220.1 1197.5
1165.8 1135.6 1107 1090.4 1070.8 1045.1 1022.5 999.9 980.3 954.7
936.6 886.8 844.6 812.9 776.7 742 708.8 671.1 633.4 594.2
552 508.2 469 428.3 386.1 340.8 297.1 251.9 205.1 162.9
117.6 78.4 43.7 16.6 0
2194.3 2082.7 1984.7 1913.8 1835.4 1758.5 1686.1 1624.3 1592.6 1529.3
1484 1440.3 1417.6 1360.3 1331.7 1291 1251.8 1223.1 1192.9 1165.8
1138.6 1111.5 1073.8 1063.2 1039.1 1018 996.9 968.2 950.1 926
910.9 871.7 837 806.9 778.2 745 708.8 674.1 636.4 597.2
558 515.8 476.6 435.9 395.1 348.4 303.1 257.9 209.6 162.9
117.6 78.4 42.2 18.1 0
